Kiln Duty Motor

Kiln Duty Motor - 182TTTCD18532

Part#: 182TTTCD18532

Catalog#: S506A

Model#: 182TTTCD18532AA

Weight: 102 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 460 V
Speed Speed: 1762 rpm Service Factor Service Factor: 1.15
Frame Frame: 182T Thermal Protection Thermal Protection: Thermostat
Efficiency Efficiency: 89.5 % Ambient Temperature Ambient Temperature: 90 °C
Frequency Frequency: 60 Hz Current Current: 3.9 A
Power Factor Power Factor: 80 Duty Duty: Continuous
Insulation Class Insulation Class: H Design Code Design Code: B
KVA Code KVA Code: K Drive End Bearing Size Drive End Bearing Size: 6206
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205 Enclosure Enclosure: Totally Enclosed Air Over
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 3.793 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball / Heat Stabilized
Opp Drive End Bearing Opp Drive End Bearing: Ball / Heat Stabilized Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: VARIABLE 20:1
Output HP Output HP: 3 Hp Output KW Output KW: 2.2 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 460 V Current Current: 3.9 A
Efficiency Efficiency: 89.5 % Service Factor Service Factor: 1.15
Speed Speed: 1762 rpm Connection Drawing Connection Drawing: EE7300T
Outline Drawing Outline Drawing: SS600211-100 Packaged Length Packaged Length: 22.19 IN
Weight Weight: 102.00 LB UPC UPC: 722856213532
Packaged Width Packaged Width: 16.50 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 1.90 25%: 2.10 50%: 2.50 75%: 3.20 100%: 3.90 115%: 4.30 125%: 4.70
% of Rated Load: Rated Output (KW) 0%: 0.14 25%: 0.70 50%: 1.29 75%: 1.89 100%: 2.50 115%: 2.89 125%: 3.15
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 79.5 50%: 86.5 75%: 88.5 100%: 89.5 115%: 89.5 125%: 88.5
% of Rated Load: Power Factor (%) 0%: 8.0 25%: 40.0 50%: 62.0 75%: 74.0 100%: 80.0 115%: 82.5 125%: 83.5
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,782 75%: 1,772 100%: 1,762 115%: 1,758 125%: 1,755
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 0.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.40 75%: 6.70 100%: 9.00 115%: 10.30 125%: 11.20
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 32.00 Current (%): 821.0 Torque (ft-lbs): 20.00 Torque (%): 222.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 48.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 18.00 Current (%): 462.0 Torque (ft-lbs): 30.00 Torque (%): 333.0 Speed (RPM): 1,510 Rated Output (KW): 0.00 Power Factor (%): 72.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 3.90 Current (%): 100.0 Torque (ft-lbs): 9.00 Torque (%): 100.0 Speed (RPM): 1,762 Rated Output (KW): 0.00 Power Factor (%): 80.0 Rated Output (Hp): 3.00

Efficiency


Information not available at the moment. Please check back later!