Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 184JMV Frame, DP
Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 184JMV Frame, DP
Part#: 184TTDR7325
Catalog#: M320
Model#: 184TTDR7325EV
Weight: 88 lb
Your Price: Login is Required
Key Features
- NEMA JM pump shaft dimensions
- JMV frame includes drip cover for vertical mount without base
- JM frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3450 & 2875 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 184JMV | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 19.8-18.4/9.2 & 14.6/7.3 A | Power Factor | Power Factor: 90.8 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .52 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 20.24 in |
Frame Length | Frame Length: 10.50 in | Shaft Diameter | Shaft Diameter: 0.875 in |
Shaft Extension | Shaft Extension: 4.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMV |
Current | Current: 19.8-18.4/9.2 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3450 rpm |
Connection Drawing | Connection Drawing: 00501001ME | Outline Drawing | Outline Drawing: 035456-1050 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 84 % |
Packaged Length | Packaged Length: 27.00 IN | Weight | Weight: 88.00 LB |
Packaged Width | Packaged Width: 13.00 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 16.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.40 | 25%: 3.39 | 50%: 5.08 | 75%: 6.95 | 100%: 9.20 | 125%: 11.40 | 150%: 14.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.39 | 25%: 3.57 | 50%: 3.53 | 75%: 3.49 | 100%: 3.45 | 125%: 3.40 | 150%: 3.35 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.9 | 50%: 85.4 | 75%: 85.2 | 100%: 84.0 | 125%: 81.3 | 150%: 78.6 |
% of Rated Load: Power Factor (%) | 0%: 20.0 | 25%: 67.2 | 50%: 83.5 | 75%: 89.4 | 100%: 90.8 | 125%: 92.4 | 150%: 92.3 |
% of Rated Load: Speed (RPM) | 0%: 3,595 | 25%: 3,567 | 50%: 3,531 | 75%: 3,493 | 100%: 3,447 | 125%: 3,397 | 150%: 3,350 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 67.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.65 | 75%: 8.40 | 100%: 11.25 | 125%: 14.00 | 150%: 16.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 128.00 | Current (%): | Torque (ft-lbs): 28.00 | Torque (%): 249.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 31.30 | Torque (%): 278.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 18.40 | Current (%): | Torque (ft-lbs): 11.25 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 24.50 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |