Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 184JP Frame, DP
Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 184JP Frame, DP - 184TTDR7604
Part#: 184TTDR7604
Catalog#: M116
Model#: 184TTDR7604DV
Weight: 70 lb
Key Features
- NEMA JP pump shaft dimensions
- JPV frame includes drip cover for vertical mount without base
- JP frame has rigid base, drip cover not included
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
- UL Listed for Fire Pump applications (except as noted)
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
| Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
| Speed | Speed: 3470 & 2915 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
| Frame | Frame: 184JP | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 84 & 86 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 21-19.4/9.7 & 16/8 A |
| Power Factor | Power Factor: 85.8 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: B | Design Code | Design Code: B |
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 2.6 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 19.41 in |
| Frame Length | Frame Length: 6.75 in | Shaft Diameter | Shaft Diameter: 0.875 in |
| Shaft Extension | Shaft Extension: 7.34 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: JP |
| Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Current | Current: 21.0-19.4/9.7 A |
| Efficiency | Efficiency: 84 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3470 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
| Outline Drawing | Outline Drawing: A-SS65075-675 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 70.00 LB |
| Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 4.00 | 25%: 4.60 | 50%: 6.00 | 75%: 7.70 | 100%: 9.70 | 115%: 11.00 | 125%: 12.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.34 | 25%: 1.80 | 50%: 3.30 | 75%: 4.90 | 100%: 6.65 | 115%: 7.70 | 125%: 8.40 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.0 | 50%: 84.5 | 75%: 85.5 | 100%: 84.0 | 115%: 84.0 | 125%: 83.5 |
| % of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 48.0 | 50%: 69.5 | 75%: 80.0 | 100%: 85.8 | 115%: 87.5 | 125%: 87.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,550 | 75%: 3,520 | 100%: 3,470 | 115%: 3,462 | 125%: 3,455 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 65.0 | 125%: 80.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.50 | 75%: 8.40 | 100%: 11.35 | 115%: 13.10 | 125%: 14.30 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 42.00 | Current (%): 433.0 | Torque (ft-lbs): 34.00 | Torque (%): 296.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): 88.5 | Rated Output (Hp): 7.50 |
| Curvepoint: Full Load | Current (Amps): 9.70 | Current (%): 100.0 | Torque (ft-lbs): 11.50 | Torque (%): 100.0 | Speed (RPM): 3,470 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: No Load | Current (Amps): 4.00 | Current (%): 41.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 53.50 | Current (%): 552.0 | Torque (ft-lbs): 22.50 | Torque (%): 196.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: Locked-Rotor | Current (Amps): 63.00 | Current (%): 649.0 | Torque (ft-lbs): 21.50 | Torque (%): 187.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 58.5 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 56.00 | Current (%): 577.0 | Torque (ft-lbs): 19.50 | Torque (%): 170.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 60.00 | Current (%): 619.0 | Torque (ft-lbs): 18.00 | Torque (%): 157.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: cancel |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: cancel |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: cancel |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: cancel |
| Country: South Korea | Complies with standards: check_circle |