Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 184JM Frame, DP
Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 184JM Frame, DP
Part#: 184TTDW7322
Catalog#: M1319A
Model#: 184TTDW7322AA
Weight: 67 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3485 & 2915 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 184JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 & 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 21-19/9.5 & 15.8/7.9 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 15.32 in |
Frame Length | Frame Length: 9.50 in | Shaft Diameter | Shaft Diameter: 1.630 in |
Shaft Extension | Shaft Extension: 4.28 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 21.0-19.0/9.5 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3485 rpm |
Connection Drawing | Connection Drawing: 005010.01ME | Outline Drawing | Outline Drawing: 035565-950 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 84 % |
Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 67.00 LB |
UPC | UPC: 722856195715 | Packaged Width | Packaged Width: 13.50 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 13.44 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.70 | 25%: 4.30 | 50%: 5.70 | 75%: 7.50 | 100%: 9.50 | 115%: 10.90 | 125%: 11.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.42 | 25%: 1.82 | 50%: 3.31 | 75%: 4.91 | 100%: 6.60 | 115%: 7.70 | 125%: 8.46 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.4 | 50%: 84.4 | 75%: 85.6 | 100%: 84.0 | 115%: 83.6 | 125%: 82.7 |
% of Rated Load: Power Factor (%) | 0%: 14.0 | 25%: 53.3 | 50%: 73.6 | 75%: 82.7 | 100%: 87.0 | 115%: 88.7 | 125%: 89.3 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,551 | 75%: 3,522 | 100%: 3,485 | 115%: 3,467 | 125%: 3,448 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.55 | 75%: 8.40 | 100%: 11.30 | 115%: 13.10 | 125%: 14.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 53.40 | Current (%): 562.0 | Torque (ft-lbs): 23.00 | Torque (%): 204.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 9.50 | Current (%): 100.0 | Torque (ft-lbs): 11.30 | Torque (%): 100.0 | Speed (RPM): 3,485 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 60.00 | Current (%): 632.0 | Torque (ft-lbs): 19.70 | Torque (%): 174.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 42.40 | Current (%): 446.0 | Torque (ft-lbs): 35.10 | Torque (%): 311.0 | Speed (RPM): 2,900 | Rated Output (KW): 0.00 | Power Factor (%): 79.5 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 63.40 | Current (%): 667.0 | Torque (ft-lbs): 18.60 | Torque (%): 165.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 3.70 | Current (%): 39.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 63.50 | Current (%): 668.0 | Torque (ft-lbs): 21.90 | Torque (%): 194.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 57.0 | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |