Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 184JP Frame, TEFC
Close-Coupled Pump Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 184JP Frame, TEFC - 184TTFR8914
Part#: 184TTFR8914
Catalog#: M216
Model#: 184TTFR8914AS
Weight: 84 lb
Key Features
- More ratings available, contact Marathon for price and availability
- NEMA JP pump shaft dimensions
- Ball bearings, mechanically locked on shaft end
- Continuous duty
- 1.15 Service Factor
- UL Recognized and CSA Certified
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
| Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
| Speed | Speed: 3500 & 2900 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
| Frame | Frame: 184JP | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 85.5 & 85.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 20-19/9.5 & 15.2/7.6 A |
| Power Factor | Power Factor: 87.8 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6307 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 1.55 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 21.91 in |
| Frame Length | Frame Length: 7.25 in | Shaft Diameter | Shaft Diameter: 0.875 in |
| Shaft Extension | Shaft Extension: 7.34 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
| Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: JP |
| Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Current | Current: 20.0-19.0/9.5 A |
| Efficiency | Efficiency: 85.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
| Outline Drawing | Outline Drawing: A-SS65209-725 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 30.19 IN | Weight | Weight: 84.00 LB |
| Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 3.30 | 25%: 4.00 | 50%: 5.40 | 75%: 7.20 | 100%: 9.50 | 115%: 10.50 | 125%: 11.50 |
| % of Rated Load: Rated Output (KW) | 0%: 0.37 | 25%: 1.80 | 50%: 3.30 | 75%: 5.00 | 100%: 6.50 | 115%: 7.50 | 125%: 8.30 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.0 | 50%: 85.0 | 75%: 86.5 | 100%: 85.5 | 115%: 85.0 | 125%: 85.0 |
| % of Rated Load: Power Factor (%) | 0%: 14.0 | 25%: 56.0 | 50%: 76.5 | 75%: 84.5 | 100%: 87.8 | 115%: 90.0 | 125%: 90.5 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,572 | 50%: 3,544 | 75%: 3,514 | 100%: 3,500 | 115%: 3,475 | 125%: 3,450 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 115%: 0.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.80 | 50%: 5.50 | 75%: 8.50 | 100%: 11.30 | 115%: 13.00 | 125%: 14.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 55.00 | Current (%): 579.0 | Torque (ft-lbs): 44.50 | Torque (%): 394.0 | Speed (RPM): 2,571 | Rated Output (KW): | Power Factor (%): 78.5 | Rated Output (Hp): 7.50 |
| Curvepoint: Locked-Rotor | Current (Amps): 85.00 | Current (%): 895.0 | Torque (ft-lbs): 36.00 | Torque (%): 319.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 58.0 | Rated Output (Hp): 7.50 |
| Curvepoint: Pull-Up | Current (Amps): 81.00 | Current (%): 853.0 | Torque (ft-lbs): 40.00 | Torque (%): 354.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: 2/3 | Current (Amps): 75.00 | Current (%): 789.0 | Torque (ft-lbs): 44.00 | Torque (%): 389.0 | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
| Curvepoint: 1/3 | Current (Amps): 84.00 | Current (%): 884.0 | Torque (ft-lbs): 34.50 | Torque (%): 305.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): 58.0 | Rated Output (Hp): 7.50 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: cancel |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: cancel |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: cancel |
| Country: Chile | Complies with standards: cancel |
| Country: China | Complies with standards: cancel |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: cancel |
| Country: South Korea | Complies with standards: check_circle |