Close-Coupled Pump Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 213JP Frame, DP

Globetrotter® Close-Coupled Pump Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 213JP Frame, DP - 213TTDBD6095
Part#: 213TTDBD6095
Catalog#: GT2511A
Model#: 213TTDBD6095BB
Weight: 135 lb
List Price: $1,324.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 20:1 Variable Torque and 4:1 Constant Torque
- Steel frame with Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1183 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 213JP | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 88.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 3.4 A |
| Power Factor | Power Factor: 75 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 3.66 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: JP | Overall Length | Overall Length: 23.11 in |
| Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.249 in |
| Shaft Extension | Shaft Extension: 8.4 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: JP |
| Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Current | Current: 3.4 A |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1183 rpm | Connection Drawing | Connection Drawing: EE7300 |
| Outline Drawing | Outline Drawing: SS620793 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 26.11 IN | Weight | Weight: 135.00 LB |
| UPC | UPC: 722856061539 | Packaged Width | Packaged Width: 15.18 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 14.02 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.76 | 25%: 1.92 | 50%: 2.24 | 75%: 2.72 | 100%: 3.36 | 115%: 3.76 | 125%: 4.08 |
| % of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.70 | 50%: 1.30 | 75%: 1.90 | 100%: 2.50 | 115%: 2.90 | 125%: 3.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.1 | 50%: 86.0 | 75%: 88.7 | 100%: 88.5 | 115%: 89.0 | 125%: 87.8 |
| % of Rated Load: Power Factor (%) | 0%: 14.3 | 25%: 36.6 | 50%: 58.3 | 75%: 70.1 | 100%: 75.0 | 115%: 77.4 | 125%: 78.8 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,196 | 50%: 1,192 | 75%: 1,187 | 100%: 1,183 | 115%: 1,180 | 125%: 1,178 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 50.0 | 125%: 60.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.30 | 50%: 6.60 | 75%: 10.00 | 100%: 13.30 | 115%: 15.40 | 125%: 16.80 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 27.50 | Current (%): 655.0 | Torque (ft-lbs): 19.20 | Torque (%): 144.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 2.20 | Current (%): 52.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 7.5 | Rated Output (Hp): 3.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 31.00 | Current (%): 738.0 | Torque (ft-lbs): 23.00 | Torque (%): 173.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 39.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 4.20 | Current (%): 100.0 | Torque (ft-lbs): 13.30 | Torque (%): 100.0 | Speed (RPM): 1,183 | Rated Output (KW): 0.00 | Power Factor (%): 75.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 25.50 | Current (%): 607.0 | Torque (ft-lbs): 19.80 | Torque (%): 149.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 17.00 | Current (%): 405.0 | Torque (ft-lbs): 38.00 | Torque (%): 286.0 | Speed (RPM): 1,075 | Rated Output (KW): 0.00 | Power Factor (%): 65.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 23.00 | Current (%): 548.0 | Torque (ft-lbs): 24.00 | Torque (%): 180.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: cancel |
| Country: South Korea | Complies with standards: check_circle |