Encoder Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 254TC Frame, TENV

Encoder Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 & 1800 RPM, 254TC Frame, TENV
Part#: 254THTCD8058
Catalog#: Y509A
Model#: 254THTCD8058AA
Weight: 280 lb
List Price: $5,341.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1777 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 254TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 92.9 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 35.0/17.5 A | Power Factor | Power Factor: 85.7 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0493 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.625 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 35.0/17.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1777 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS209617-100 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 254 |
Efficiency | Efficiency: 92.9 % | Packaged Length | Packaged Length: 30.75 IN |
Weight | Weight: 280.00 LB | UPC | UPC: 722856207142 |
Packaged Width | Packaged Width: 21.75 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.29 | 25%: 8.37 | 50%: 10.80 | 75%: 14.00 | 100%: 17.50 | 115%: 20.00 | 125%: 21.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 3.22 | 50%: 6.10 | 75%: 9.04 | 100%: 12.05 | 115%: 13.88 | 125%: 15.13 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.8 | 50%: 91.7 | 75%: 92.8 | 100%: 92.9 | 115%: 92.7 | 125%: 92.5 |
% of Rated Load: Power Factor (%) | 0%: 6.9 | 25%: 48.4 | 50%: 70.8 | 75%: 81.0 | 100%: 85.7 | 115%: 87.2 | 125%: 87.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,789 | 75%: 1,783 | 100%: 1,777 | 115%: 1,773 | 125%: 1,770 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 10.98 | 50%: 22.03 | 75%: 33.15 | 100%: 44.35 | 115%: 51.11 | 125%: 55.64 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 165.00 | Current (%): 0.0 | Torque (ft-lbs): 84.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): 45.00 | Power Factor (%): 33.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 17.50 | Current (%): 0.0 | Torque (ft-lbs): 44.36 | Torque (%): 100.0 | Speed (RPM): 1,777 | Rated Output (KW): 11.97 | Power Factor (%): 85.0 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 112.00 | Current (%): 0.0 | Torque (ft-lbs): 179.00 | Torque (%): 405.0 | Speed (RPM): 1,520 | Rated Output (KW): 60.53 | Power Factor (%): 65.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!