Kiln Duty Motor, 15 HP, 3 Ph, 60 Hz, 230/460/796 V, 1200 RPM, 284T Frame, DP

Kiln Duty Motor, 15 HP, 3 Ph, 60 Hz, 230/460/796 V, 1200 RPM, 284T Frame, DP
Part#: 284TTDP7692
Catalog#: Y215
Model#: 284TTDP7692AC
Weight: 330 lb
Your Price: Login is Required
Key Features
- NEMA design D for extra high starting and breakdown torques
- Normally closed thermostats (one per phase, Class F)
- Fully guarded with screens on all external openings
- Copper bar rotor on 500 frame
- Low starting current with 5-8% slip
- Class F insulation, F2 conduit box location
- Shaft slinger
- Special “oil well” duty
- Ball bearings
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 230/460/796 V |
Speed | Speed: 1140 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 284T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 41.0/20.5/11.9 A | Power Factor | Power Factor: 78 |
Duty | Duty: Oil Well | Insulation Class | Insulation Class: F |
Design Code | Design Code: D | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .741 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 23.44 in |
Frame Length | Frame Length: 12.75 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 4.81 in | Assembly/Box Mounting | Assembly/Box Mounting: F2 Only |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 41.0/20.5/11.9 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1140 rpm |
Connection Drawing | Connection Drawing: A-EE7326C | Outline Drawing | Outline Drawing: B-SS200374-1275 |
Voltage | Voltage: 230/460/796 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 284 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 35.00 IN | Weight | Weight: 330.00 LB |
UPC | UPC: 722856043207 | Packaged Width | Packaged Width: 26.00 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 22.49 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 10.50 | 25%: 11.50 | 50%: 13.50 | 75%: 16.50 | 100%: 20.50 | 115%: 23.00 | 125%: 24.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 3.50 | 50%: 6.50 | 75%: 9.50 | 100%: 12.50 | 115%: 15.00 | 125%: 16.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.5 | 75%: 88.5 | 100%: 87.5 | 115%: 85.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 37.0 | 50%: 58.5 | 75%: 71.0 | 100%: 78.0 | 115%: 82.0 | 125%: 82.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,185 | 50%: 1,175 | 75%: 1,160 | 100%: 1,140 | 115%: 1,125 | 125%: 1,120 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 16.50 | 50%: 33.50 | 75%: 50.50 | 100%: 68.50 | 115%: 80.50 | 125%: 86.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 103.00 | Current (%): 502.0 | Torque (ft-lbs): 239.00 | Torque (%): 349.0 | Speed (RPM): 686 | Rated Output (KW): | Power Factor (%): 68.5 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 133.00 | Current (%): 649.0 | Torque (ft-lbs): 185.00 | Torque (%): 270.0 | Speed (RPM): 95 | Rated Output (KW): | Power Factor (%): 54.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 136.00 | Current (%): 663.0 | Torque (ft-lbs): 186.00 | Torque (%): 272.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 52.0 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 131.00 | Current (%): 639.0 | Torque (ft-lbs): 240.00 | Torque (%): 350.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 132.00 | Current (%): 644.0 | Torque (ft-lbs): 220.00 | Torque (%): 321.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |