Encoder Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 286T Frame, TEFC

Encoder Motor, 30 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 286T Frame, TEFC
Part#: 286THFCD8028
Catalog#: Y570A
Model#: 286THFCD8028AA
Weight: 450 lb
List Price: $9,226.00
Your Price: Login is Required
Key Features
- IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
- 2000:1 Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to 2 times base RPM
- MAX GUARD® Class H insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Double-shielded ball bearings
- 40°C Ambient 1.0SF inverter power
- Provisions Only for Encoder
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1776 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 286T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 70.5/35.5 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6211 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .248 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2000:1 |
Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 70.5/35.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1776 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS313098-200 |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 286 |
Efficiency | Efficiency: 93.6 % | Packaged Length | Packaged Length: 39.00 IN |
Weight | Weight: 450.00 LB | UPC | UPC: 722856207326 |
Packaged Width | Packaged Width: 32.25 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 24.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 15.50 | 25%: 17.00 | 50%: 22.00 | 75%: 28.00 | 100%: 35.30 | 115%: 40.00 | 125%: 43.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.72 | 25%: 6.25 | 50%: 12.02 | 75%: 17.91 | 100%: 23.92 | 115%: 27.64 | 125%: 30.13 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.4 | 50%: 93.1 | 75%: 93.7 | 100%: 93.6 | 115%: 93.2 | 125%: 92.9 |
% of Rated Load: Power Factor (%) | 0%: 4.6 | 25%: 45.5 | 50%: 68.9 | 75%: 79.9 | 100%: 85.0 | 115%: 86.6 | 125%: 87.3 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,788 | 75%: 1,782 | 100%: 1,776 | 115%: 1,772 | 125%: 1,769 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 63.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 21.97 | 50%: 44.00 | 75%: 66.00 | 100%: 88.60 | 115%: 102.00 | 125%: 111.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 191.50 | Current (%): 0.0 | Torque (ft-lbs): 333.00 | Torque (%): 375.0 | Speed (RPM): 1,566 | Rated Output (KW): 106.00 | Power Factor (%): 69.7 | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 303.00 | Current (%): 0.0 | Torque (ft-lbs): 146.00 | Torque (%): 165.0 | Speed (RPM): 0 | Rated Output (KW): 79.20 | Power Factor (%): 32.8 | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 35.30 | Current (%): 0.0 | Torque (ft-lbs): 88.60 | Torque (%): 100.0 | Speed (RPM): 1,777 | Rated Output (KW): 23.92 | Power Factor (%): 85.0 | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!