General Purpose Motor

Globetrotter® General Purpose Motor - 324TTFCD6040
Part#: 324TTFCD6040
Catalog#: GT1834
Weight: 650 lb
List Price: $4,728.00
Your Price: Login is Required
Key Features
- IP-55 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- Division 2 Class 1 groups A,B,C,D this is for TEFC models,
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
| Shaft Diameter | Shaft Diameter: 2.125 in |
| Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS312782-100 |
| Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 650.00 LB |
| UPC | UPC: 722856212603 | Packaged Width | Packaged Width: 32.25 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 28.00 IN |
Efficiency
Information not available at the moment. Please check back later!