200KW,1800,TEFC,355M,3/60/440
200KW,1800,TEFC,355M,3/60/440
Part#: 355MKFC6027
Catalog#: 355MKFC6027
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 268 Hp |
Output KW | Output KW: 200 kW | Voltage | Voltage: 440 V |
Speed | Speed: 1180 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 355M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: IN PROCESS A |
Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: VERIFY |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: NONE |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE | UL | UL: No |
CSA | CSA: N | CE | CE: Y |
IP Code | IP Code: 54 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: WOUND ROTOR | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0165 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: IN PROCESS A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1180 rpm | Connection Drawing | Connection Drawing: NONE |
Outline Drawing | Outline Drawing: NONE | Voltage | Voltage: 440 V |
Output KW | Output KW: 200 kW | Output HP | Output HP: 268 Hp |
Frame Size | Frame Size: 355 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 95.00 | 25%: 117.00 | 50%: 165.00 | 75%: 226.00 | 100%: 312.00 | 115%: 333.00 | 125%: 362.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 55.50 | 50%: 107.00 | 75%: 159.00 | 100%: 212.00 | 115%: 247.00 | 125%: 266.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 93.6 | 75%: 94.5 | 100%: 94.5 | 115%: 93.6 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 55.5 | 50%: 75.5 | 75%: 82.0 | 100%: 86.0 | 115%: 96.5 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,194 | 50%: 1,188 | 75%: 1,184 | 100%: 1,180 | 115%: 1,175 | 125%: 1,172 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 298.00 | 50%: 596.00 | 75%: 894.00 | 100%: 1,192.00 | 115%: 1,370.00 | 125%: 1,490.00 |
Efficiency
Information not available at the moment. Please check back later!