800,3600,DP,400,3/60/480
800,3600,DP,400,3/60/480
Part#: 400PART7004
Catalog#: 400PART7004
Weight: 2828 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 800 Hp |
Output KW | Output KW: 600 kW | Voltage | Voltage: 480 V |
Speed | Speed: 3588 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 400 | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 825 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: NONE | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0032 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Frame Material | Frame Material: Rolled Steel |
Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: None |
Current | Current: 825 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3588 rpm | Connection Drawing | Connection Drawing: EE7300 |
Outline Drawing | Outline Drawing: SS620667 | Voltage | Voltage: 480 V |
Output KW | Output KW: 600 kW | Output HP | Output HP: 800 Hp |
Frame Size | Frame Size: 400 | Efficiency | Efficiency: 95 % |
Weight | Weight: 2828.00 LB | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 250.00 | 25%: 330.00 | 50%: 480.00 | 75%: 650.00 | 100%: 825.00 | 115%: 940.00 | 125%: 1,025.00 |
% of Rated Load: Rated Output (KW) | 0%: 25.00 | 25%: 175.00 | 50%: 325.00 | 75%: 478.00 | 100%: 628.00 | 115%: 722.00 | 125%: 785.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 91.7 | 75%: 93.6 | 100%: 95.0 | 115%: 95.0 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 64.0 | 50%: 82.0 | 75%: 88.0 | 100%: 90.0 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,596 | 50%: 3,592 | 75%: 3,590 | 100%: 3,588 | 115%: 3,585 | 125%: 3,583 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 90.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 292.00 | 50%: 585.00 | 75%: 878.00 | 100%: 1,171.00 | 115%: 1,348.00 | 125%: 1,466.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 10,075.00 | Current (%): 1,221.0 | Torque (ft-lbs): 2,050.00 | Torque (%): 175.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 800.00 |
Curvepoint: Pull-Up | Current (Amps): 9,500.00 | Current (%): 1,152.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 149.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 800.00 |
Curvepoint: 1/3 | Current (Amps): 9,900.00 | Current (%): 1,200.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 149.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 800.00 |
Curvepoint: No Load | Current (Amps): 250.00 | Current (%): 30.4 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 800.00 |
Curvepoint: Break-Down | Current (Amps): 6,350.00 | Current (%): 770.0 | Torque (ft-lbs): 6,500.00 | Torque (%): 555.0 | Speed (RPM): 3,420 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 800.00 |
Curvepoint: Full Load | Current (Amps): 825.00 | Current (%): 100.0 | Torque (ft-lbs): 1,171.00 | Torque (%): 100.0 | Speed (RPM): 3,588 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 800.00 |
Curvepoint: 2/3 | Current (Amps): 9,000.00 | Current (%): 1,091.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 213.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 800.00 |
Efficiency
Information not available at the moment. Please check back later!