150,3000,TEFC,445TSCV,3/50/400
150,3000,TEFC,445TSCV,3/50/400
Part#: 445TSTFN16813
Catalog#: 445TSTFN16813
Weight: 2506 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 400 V |
Speed | Speed: 2978 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 445TSCV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 194 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: ATEX ZONE 2 / ZONE 22 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0128 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TSCV |
Current | Current: 194 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 2978 rpm | Connection Drawing | Connection Drawing: A-EE7300AP |
Outline Drawing | Outline Drawing: B-SS552658-2025 | Voltage | Voltage: 400 V |
Output KW | Output KW: 112 kW | Output HP | Output HP: 150 Hp |
Frame Size | Frame Size: 445 | Efficiency | Efficiency: 95.4 % |
Weight | Weight: 2506.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 61.75 | 25%: 77.90 | 50%: 111.15 | 75%: 150.10 | 100%: 193.80 | 115%: 220.40 | 125%: 237.50 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 31.50 | 50%: 60.00 | 75%: 88.50 | 100%: 118.00 | 115%: 135.50 | 125%: 147.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.6 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 58.0 | 50%: 78.0 | 75%: 85.5 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,995 | 50%: 2,990 | 75%: 2,982 | 100%: 2,978 | 115%: 2,975 | 125%: 2,970 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 66.00 | 50%: 132.00 | 75%: 198.00 | 100%: 265.00 | 115%: 305.00 | 125%: 332.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,200.00 | Current (%): 590.0 | Torque (ft-lbs): 475.00 | Torque (%): 180.0 | Speed (RPM): 2,000 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 204.00 | Current (%): 100.0 | Torque (ft-lbs): 265.00 | Torque (%): 100.0 | Speed (RPM): 2,978 | Rated Output (KW): 0.00 | Power Factor (%): 88.0 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 1,400.00 | Current (%): 686.0 | Torque (ft-lbs): 400.00 | Torque (%): 150.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,440.00 | Current (%): 706.0 | Torque (ft-lbs): 450.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 25.0 | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 65.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): 0.00 | Power Factor (%): 7.0 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 900.00 | Current (%): 445.0 | Torque (ft-lbs): 825.00 | Torque (%): 310.0 | Speed (RPM): 2,850 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 1,350.00 | Current (%): 665.0 | Torque (ft-lbs): 400.00 | Torque (%): 150.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!