170,420,TEBC,5011L,3/21/275
170,420,TEBC,5011L,3/21/275
Part#: 5011LHFS17078
Catalog#: 5011LHFS17078
Weight: 5566 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 175 Hp |
Output KW | Output KW: 131 kW | Voltage | Voltage: 275 V |
Speed | Speed: 410 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011L | Enclosure | Enclosure: TEBC |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 21 Hz |
Current | Current: 345 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .017 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 345 A | Frequency | Frequency: 21 Hz |
Speed | Speed: 410 rpm | Connection Drawing | Connection Drawing: A-EE7300LE |
Outline Drawing | Outline Drawing: B-SS551192-4950 | Voltage | Voltage: 275 V |
Output KW | Output KW: 131 kW | Output HP | Output HP: 175 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 5566.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 2,400.00 | Current (%): 695.0 | Torque (ft-lbs): 5,500.00 | Torque (%): 252.0 | Speed (RPM): 75 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 170.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,500.00 | Current (%): 725.0 | Torque (ft-lbs): 6,900.00 | Torque (%): 316.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 49.0 | Rated Output (Hp): 170.00 |
Curvepoint: Break-Down | Current (Amps): 1,675.00 | Current (%): 485.0 | Torque (ft-lbs): 6,750.00 | Torque (%): 310.0 | Speed (RPM): 305 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 170.00 |
Curvepoint: Pull-Up | Current (Amps): 2,200.00 | Current (%): 638.0 | Torque (ft-lbs): 5,500.00 | Torque (%): 252.0 | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 170.00 |
Curvepoint: No Load | Current (Amps): 125.00 | Current (%): 36.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 420 | Rated Output (KW): 2.50 | Power Factor (%): 2.0 | Rated Output (Hp): 170.00 |
Curvepoint: Full Load | Current (Amps): 345.00 | Current (%): 100.0 | Torque (ft-lbs): 2,182.00 | Torque (%): 100.0 | Speed (RPM): 408 | Rated Output (KW): 136.00 | Power Factor (%): 82.0 | Rated Output (Hp): 170.00 |
Curvepoint: 2/3 | Current (Amps): 2,000.00 | Current (%): 580.0 | Torque (ft-lbs): 6,200.00 | Torque (%): 284.0 | Speed (RPM): 225 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 170.00 |
Efficiency
Information not available at the moment. Please check back later!