800,500,WP2,560,3/60/4160
800,500,WP2,560,3/60/4160
Part#: 560XVDB7101
Catalog#: 560XVDB7101
Weight: 13735 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 800 Hp |
Output KW | Output KW: 600 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 514 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 560 | Enclosure | Enclosure: WPII |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 122 A | Power Factor | Power Factor: 73 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: ??? PLT=NA |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6334 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6334 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: - |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 14 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .145 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: None |
Current | Current: 122 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 514 rpm | Connection Drawing | Connection Drawing: EE7300PM |
Outline Drawing | Outline Drawing: SS620780 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 600 kW | Output HP | Output HP: 800 Hp |
Frame Size | Frame Size: 560 | Efficiency | Efficiency: 93.5 % |
Weight | Weight: 13735.00 LB | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 55.50 | 25%: 61.00 | 50%: 76.00 | 75%: 96.50 | 100%: 122.00 | 115%: 138.00 | 125%: 149.00 |
% of Rated Load: Rated Output (KW) | 0%: 15.00 | 25%: 166.00 | 50%: 318.00 | 75%: 475.00 | 100%: 632.00 | 115%: 730.00 | 125%: 795.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 92.0 | 75%: 93.5 | 100%: 93.5 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 38.0 | 50%: 62.0 | 75%: 72.0 | 100%: 73.0 | 115%: 74.0 | 125%: 74.0 |
% of Rated Load: Speed (RPM) | 0%: 515 | 25%: 513 | 50%: 512 | 75%: 511 | 100%: 510 | 115%: 508 | 125%: 506 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2,048.00 | 50%: 4,105.00 | 75%: 6,175.00 | 100%: 8,291.00 | 115%: 9,525.00 | 125%: 10,365.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 122.00 | Current (%): | Torque (ft-lbs): 8,291.00 | Torque (%): 100.0 | Speed (RPM): 510 | Rated Output (KW): | Power Factor (%): 78.0 | Rated Output (Hp): 800.00 |
Curvepoint: Locked-Rotor | Current (Amps): 672.00 | Current (%): | Torque (ft-lbs): 6,633.00 | Torque (%): 80.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 29.0 | Rated Output (Hp): 800.00 |
Curvepoint: No Load | Current (Amps): 55.50 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 515 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 800.00 |
Curvepoint: 1/3 | Current (Amps): 650.00 | Current (%): | Torque (ft-lbs): 5,500.00 | Torque (%): 46.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 800.00 |
Curvepoint: 2/3 | Current (Amps): 470.00 | Current (%): | Torque (ft-lbs): 7,500.00 | Torque (%): 55.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 800.00 |
Curvepoint: Pull-Up | Current (Amps): 553.00 | Current (%): | Torque (ft-lbs): 5,500.00 | Torque (%): 46.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 800.00 |
Curvepoint: Break-Down | Current (Amps): 332.00 | Current (%): | Torque (ft-lbs): 16,583.00 | Torque (%): 200.0 | Speed (RPM): 475 | Rated Output (KW): | Power Factor (%): 58.0 | Rated Output (Hp): 800.00 |
Efficiency
Information not available at the moment. Please check back later!