4.00 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1000 rpm, D400/Y690V 50Hz, 132M Frame B34, IC411

4.00 kW General Purpose Low Voltage IEC Motor IE3, 3 phase, 1000 rpm, D400/Y690V 50Hz, 132M Frame B34, IC411
Part#: 6RN132M06E32U46B2181-A
Catalog#: 6RN132M06E32U46B@2181-A
Model#: 6RN
Weight: 147.27 lb
Your Price: Login is Required
Key Features
- Made in the EU
- Conforms to IEC 60034/DIN
- Protection IP55
- Ambient temperature 40°C
- Class F insulation & Class B rise
- Mounting: B34 - Std. mountings: IM B3, IM B5, IM B14, IM B35, IM V1 (Special mounting on request)
- Bi-directional fan
- Suitable for Variable Torque Duty (10:1)
- Terminal box rotation possible
- Color at request
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.50 Hp |
Output KW | Output KW: 4 kW | Voltage | Voltage: D400/Y690 V |
Speed | Speed: 970 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 132M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 8.40 A | Power Factor | Power Factor: 0.79 |
Duty | Duty: S1 | Insulation Class | Insulation Class: F |
Drive End Bearing Size | Drive End Bearing Size: 6308-2Z/C3WT (-40°C/+160°C) | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6308-2Z/C3WT (-40°C/+160°C) |
UL | UL: No | CSA | CSA: Optional |
CE | CE: Yes | IP Code | IP Code: IP55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 6 | Rotation | Rotation: Clockwise Shaft End |
Mounting | Mounting: B34 | Motor Orientation | Motor Orientation: Any |
Frame Material | Frame Material: Cast iron | Shaft Type | Shaft Type: Keyed |
Shaft Diameter | Shaft Diameter: 38 mm | Shaft Extension | Shaft Extension: 80 mm |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: M |
Current | Current: 8.40 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 970 rpm | Outline Drawing | Outline Drawing: 6RN132M06E32_2141-A |
Voltage | Voltage: D400/Y690 V | Output KW | Output KW: 4 kW |
Output HP | Output HP: 5.50 Hp | Frame Size | Frame Size: 132 |
Efficiency | Efficiency: 86.8 % | Packaged Length | Packaged Length: 800.00 MM |
Weight | Weight: 66.80 KG | Packaged Width | Packaged Width: 600.00 MM |
Country of Origin | Country of Origin: Czech Republic | Packaged Height | Packaged Height: 600.00 MM |
Efficiency
Information not available at the moment. Please check back later!