...256.OPEN./V....NOT.40C..ROUND..256TTDX1002AA
...256.OPEN./V....NOT.40C..ROUND..256TTDX1002AA - 824203.00
Part#: 824203.00
Catalog#: 824203.00
Model#: 256TTDX1002AA
Weight: 176 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 208-240/380-415/440-480 V |
Speed | Speed: 3520 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 256TCVZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 58.0-56.0/36.0-33.0/ A |
Power Factor | Power Factor: 88.3 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 309 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 | Enclosure | Enclosure: Open Enclosed |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 10 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .365 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: TCVZ |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-240/380-415/440-480 V | Current | Current: 58.0-56.0/36.0-33.0/ A |
Efficiency | Efficiency: 91 % | Service Factor | Service Factor: 1 |
Speed | Speed: 3520 rpm | Connection Drawing | Connection Drawing: A-EE7358D |
Outline Drawing | Outline Drawing: B-SS89315LE-1240 | Packaged Length | Packaged Length: 35.00 IN |
Weight | Weight: 176.00 LB | UPC | UPC: 722856217196 |
Packaged Width | Packaged Width: 25.00 IN | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 22.00 IN |
Efficiency
Information not available at the moment. Please check back later!