Explosion Proof Motor, 200 & 150 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 447/449T Frame, EPFC

Explosion Proof Motor, 200 & 150 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 447/449T Frame, EPFC
Part#: 825421.00
Catalog#: 825421.00
Model#: 449TTGS16598AA
Weight: 3069 lb
Your Price: Login is Required
Key Features
- Meets UL and CSA safety requirements
- Automatic overload protected
- Explosion rated conduit box included
- Internal mounted capacitors
- Double shielded ball bearings
- Meets temperature code T3B
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 & 150 Hp |
Output KW | Output KW: 149.0 & 112.0 kW | Voltage | Voltage: 460 & 380 V |
Speed | Speed: 1190 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 & 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 240 & 220 A | Power Factor | Power Factor: 81 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: UL Listed; also, UL Certified for Canada | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .016 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 51.85 in |
Frame Length | Frame Length: 28.75 in | Shaft Diameter | Shaft Diameter: 3.375 in |
Shaft Extension | Shaft Extension: 8.81 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 240 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: A-EE7300S-LE | Outline Drawing | Outline Drawing: B-SS515578-2875 |
Voltage | Voltage: 460 V | Output KW | Output KW: 149 kW |
Output HP | Output HP: 200 Hp | Frame Size | Frame Size: 449 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.8 % |
Packaged Length | Packaged Length: 54.00 IN | Weight | Weight: 3069.00 LB |
UPC | UPC: 691720046852 | Packaged Width | Packaged Width: 41.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 26.20 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 87.00 | 25%: 105.00 | 50%: 141.00 | 75%: 190.00 | 100%: 240.00 | 115%: 270.00 | 125%: 300.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.50 | 25%: 40.50 | 50%: 79.00 | 75%: 117.00 | 100%: 155.00 | 115%: 176.00 | 125%: 196.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 94.5 | 75%: 95.8 | 100%: 95.8 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 48.5 | 50%: 70.0 | 75%: 78.0 | 100%: 81.0 | 115%: 81.5 | 125%: 81.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,196 | 50%: 1,194 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,186 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 220.00 | 50%: 440.00 | 75%: 661.00 | 100%: 883.00 | 115%: 995.00 | 125%: 1,108.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 1,450.00 | Current (%): 604.0 | Torque (ft-lbs): 1,325.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.5 | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 825.00 | Current (%): 333.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 240.0 | Speed (RPM): 1,075 | Rated Output (KW): | Power Factor (%): 61.0 | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 240.00 | Current (%): 100.0 | Torque (ft-lbs): 883.00 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 1,250.00 | Current (%): 521.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 170.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 86.00 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: 1/3 | Current (Amps): 1,400.00 | Current (%): 583.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 142.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Pull-Up | Current (Amps): 1,350.00 | Current (%): 563.0 | Torque (ft-lbs): 1,300.00 | Torque (%): 147.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |