..60HP..3600RPM.326TSC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C FACE......GEN PURPOSE........
..60HP..3600RPM.326TSC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C FACE......GEN PURPOSE........
Part#: B199754.00
Catalog#: B199754.00
Model#: C326T34DK2A
Weight: 552 lb
List Price: $6,105.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3575 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 326TSC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 136.0/68.0 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6212 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .1349 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 1.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TSC |
Current | Current: 136.0/68.0 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3575 rpm |
Connection Drawing | Connection Drawing: EE7308AA | Outline Drawing | Outline Drawing: SS620745 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 45 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 326 |
Efficiency | Efficiency: 93.6 % | Packaged Length | Packaged Length: 43.00 IN |
Weight | Weight: 552.00 LB | UPC | UPC: 691720990087 |
Packaged Width | Packaged Width: 36.00 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 30.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 18.50 | 25%: 24.50 | 50%: 37.00 | 75%: 51.50 | 100%: 67.80 | 115%: 78.20 | 125%: 85.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.30 | 25%: 12.50 | 50%: 24.00 | 75%: 35.70 | 100%: 47.60 | 115%: 55.00 | 125%: 60.30 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.6 | 50%: 93.6 | 75%: 94.1 | 100%: 93.6 | 115%: 93.0 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 63.5 | 50%: 81.5 | 75%: 87.5 | 100%: 89.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,588 | 75%: 3,582 | 100%: 3,575 | 115%: 3,570 | 125%: 3,565 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 45.0 | 125%: 55.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.00 | 50%: 44.00 | 75%: 66.00 | 100%: 88.00 | 115%: 102.00 | 125%: 111.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 400.00 | Current (%): 590.0 | Torque (ft-lbs): 150.00 | Torque (%): 70.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 33.0 | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 285.00 | Current (%): 420.0 | Torque (ft-lbs): 155.00 | Torque (%): 175.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 18.50 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 67.80 | Current (%): 100.0 | Torque (ft-lbs): 88.00 | Torque (%): 100.0 | Speed (RPM): 3,565 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 315.00 | Current (%): 465.0 | Torque (ft-lbs): 125.00 | Torque (%): 142.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 345.00 | Current (%): 510.0 | Torque (ft-lbs): 122.00 | Torque (%): 140.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 215.00 | Current (%): 320.0 | Torque (ft-lbs): 210.00 | Torque (%): 240.0 | Speed (RPM): 3,420 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!