Close-Coupled Pump Motor, 1.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 145JP Frame, TEFC

Close-Coupled Pump Motor, 1.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 145JP Frame, TEFC
Part#: CPE15
Catalog#: CPE15
Weight: 68 lb
List Price: $1,285.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2022
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.5 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 145JP | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 4.3-3.90/1.95 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 19.70 in |
Frame Length | Frame Length: 6.75 in | Shaft Diameter | Shaft Diameter: 1.156 in |
Shaft Extension | Shaft Extension: 7.31 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: CPE15-S01 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 1.1 kW | Output HP | Output HP: 1.50 Hp |
Frame Size | Frame Size: 145 | Efficiency | Efficiency: 86.5 % |
Packaged Length | Packaged Length: 21.47 IN | Weight | Weight: 68.00 LB |
UPC | UPC: 786674066589 | Packaged Width | Packaged Width: 12.80 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 9.81 IN |
Efficiency
Information not available at the moment. Please check back later!