MODEL-IHP

Part#: E207

Catalog#: E207

Weight: 91 lb

Specifications


Phase Phase: 3 Output HP Output HP: 2 Hp
Output KW Output KW: 1.5 kW Voltage Voltage: 230/460 V
Speed Speed: 1180 rpm Service Factor Service Factor: 1.15
Frame Frame: E184T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 87 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 7.4/3.7 A
Duty Duty: Continuous Insulation Class Insulation Class: F
CSA CSA: Y
Poles Poles: 6 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 9.25 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1180 rpm
Connection Drawing Connection Drawing: 80022802.PCX Voltage Voltage: 230/460 V
Output KW Output KW: 1.5 kW Output HP Output HP: 2 Hp
Frame Size Frame Size: 184 Efficiency Efficiency: 87 %
Frame Prefix Frame Prefix: E Weight Weight: 91.00 LB

Efficiency


Information not available at the moment. Please check back later!