MODEL-IHP

Part#: E257V1

Catalog#: E257V1

Weight: 75 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 575 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 5.2 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 206
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1750 rpm
Voltage Voltage: 575 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 89.5 % Weight Weight: 75.00 LB

Efficiency


Information not available at the moment. Please check back later!