MODEL-IHP
MODEL-IHP
Part#: E276
Catalog#: E276
Weight: 69 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3.0 2.2KW Hp |
Voltage | Voltage: 200-230/460 V | Speed | Speed: 1740 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: S182TCZ |
Enclosure | Enclosure: Drip Proof | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 9.2-8.6/4.3 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 207 |
Opp Drive End Bearing | Opp Drive End Bearing: 204 | Frame Length | Frame Length: 7.75 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCZ |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Voltage | Voltage: 200-230/460 V | Frame Size | Frame Size: 182 |
Efficiency | Efficiency: 84 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 69.00 LB |
Efficiency
Information not available at the moment. Please check back later!