Resource Center

No resource available.

MODEL-IHP - E284

Part#: E284

Catalog#: E284

Weight: 69 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: S184TCZ Efficiency Efficiency: 82.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 13.6/6.8 A Duty Duty: Continuous
Insulation Class Insulation Class: B
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 207
Opp Drive End Bearing Opp Drive End Bearing: 206
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 82.5 % Service Factor Service Factor: 1.15
Speed Speed: 1740 rpm Frame Prefix Frame Prefix: S
Weight Weight: 69.00 LB

Efficiency


Information not available at the moment. Please check back later!