MODEL-IHP

Part#: E293

Catalog#: E293

Weight: 72 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: F184T Enclosure Enclosure: Totally Enclosed Non Ventilated
Efficiency Efficiency: 87.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 12.4/6.2 A
Duty Duty: Continuous Insulation Class Insulation Class: B
CSA CSA: N
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.20 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 87.5 % Frame Prefix Frame Prefix: F
Weight Weight: 72.00 LB

Efficiency


Information not available at the moment. Please check back later!