MODEL-IHP
MODEL-IHP
Part#: E368E
Catalog#: E368E
Weight: 126 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.5 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1745 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S213JM | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 88.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 19.4/9.7 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
Drive End Bearing | Drive End Bearing: 309sf | Opp Drive End Bearing | Opp Drive End Bearing: 206sf |
Frame Length | Frame Length: 11 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Frequency | Frequency: 60 Hz | Speed | Speed: 1745 rpm |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Efficiency | Efficiency: 88.5 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 126.00 LB | UPC | UPC: 786674057105 |
Efficiency
Information not available at the moment. Please check back later!