MODEL-IHP

Part#: E373M

Catalog#: E373M

Weight: 129 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10.0 7.5KW Hp
Voltage Voltage: 200-230/460 V Speed Speed: 3500 rpm
Service Factor Service Factor: 1.15 Frame Frame: D213TCZ
Enclosure Enclosure: Drip Proof Efficiency Efficiency: 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 29-27/13.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 310sf
Opp Drive End Bearing Opp Drive End Bearing: 206sf Frame Length Frame Length: 10.60 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Voltage Voltage: 200-230/460 V Frame Size Frame Size: 213
Efficiency Efficiency: 88.5 % Frame Prefix Frame Prefix: D
Weight Weight: 129.00 LB

Efficiency


Information not available at the moment. Please check back later!