MODEL-IHP

Part#: E392

Catalog#: E392

Weight: 130 lb

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 3520 rpm Service Factor Service Factor: 1.15
Frame Frame: Y213T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 91.7 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 22/11 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 10.82 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 3520 rpm
Connection Drawing Connection Drawing: 80022801.PCX Voltage Voltage: 230/460 V
Output KW Output KW: 7.5 kW Output HP Output HP: 10 Hp
Frame Size Frame Size: 213 Efficiency Efficiency: 91.7 %
Frame Prefix Frame Prefix: Y Weight Weight: 130.00 LB
UPC UPC: 786674052490

Efficiency


Information not available at the moment. Please check back later!