MODEL-IHP

Part#: E394

Catalog#: E394

Weight: 147 lb

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 230/460 V
Speed Speed: 1170 rpm Service Factor Service Factor: 1.15
Frame Frame: D213T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 89 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 9.30/4.65 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 6 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 10.60 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1170 rpm
Connection Drawing Connection Drawing: 80022802.PCX Voltage Voltage: 230/460 V
Output KW Output KW: 2.2 kW Output HP Output HP: 3 Hp
Frame Size Frame Size: 213 Efficiency Efficiency: 89 %
Frame Prefix Frame Prefix: D Weight Weight: 147.00 LB
UPC UPC: 786674052513

Efficiency


Information not available at the moment. Please check back later!