Made in Italy TCI Series, General Purpose Low Voltage IEC motor, Safe Area, 2,20 kW, 3 phase, 725 RPM, D230/Y400V 50Hz, 132S Frame B3, 8 Poles, IC411

Made in Italy TCI Series, General Purpose Low Voltage IEC motor, Safe Area, 2,20 kW, 3 phase, 725 RPM, D230/Y400V 50Hz, 132S Frame B3, 8 Poles, IC411
Part#: E3TI3008131B30D41100
Catalog#: E3TI3008131B30D41100
Weight: 146.17 lb
Your Price: Login is Required
Key Features
- COMPLETE TECHNICAL DATA AVAILABLE ON DEMAND
- Protection: IP55 (up to IP66 on request)
- Ambient temperature: -20°C / +40°C (up to -60°C / +80°C on request)
- Insulation: Class F with class B temperature rise
- Mounting: B3 - Available B5, B14, B34, B35, V1 on request
- Fan: Bi-directional fan
- Drive Suitability: Suitable for variable torque duty (10:1)
- Terminal box: Cast iron with special captive screws and metric cable entry
- Thermistors: PTC included as standard
- Paint: RAL 5010 standard. Special painting available on request
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 400/690 V |
Speed | Speed: 725 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 132S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Efficiency | Efficiency: 81.9 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 5.4 A |
Power Factor | Power Factor: 0.72 | Duty | Duty: S1 |
Insulation Class | Insulation Class: F | UL | UL: No |
CSA | CSA: No | CE | CE: Yes |
IP Code | IP Code: IP55 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 8 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Assembly/Box Mounting | Assembly/Box Mounting: Top |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: S |
Current | Current: 5.4 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 725 rpm | Connection Drawing | Connection Drawing: SC-01-T-1v-1a |
Voltage | Voltage: 400/690 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 132 |
Efficiency | Efficiency: 81.9 % | Weight | Weight: 66.30 KG |
Country of Origin | Country of Origin: Italy |
Efficiency
Information not available at the moment. Please check back later!