MODEL-IHP

Part#: E4128

Catalog#: E4128

Weight: 1640 lb

Specifications


Phase Phase: 3 Output HP Output HP: 200 Hp
Output KW Output KW: 149.2 kW Voltage Voltage: 460 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 445T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 95.8 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 218 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: N
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 6318
Opp Drive End Bearing Opp Drive End Bearing: 6318 Frame Length Frame Length: 0 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1785 rpm
Voltage Voltage: 460 V Output KW Output KW: 149.2 kW
Output HP Output HP: 200 Hp Frame Size Frame Size: 445
Efficiency Efficiency: 95.8 % Weight Weight: 1640.00 LB

Efficiency


Information not available at the moment. Please check back later!