MODEL-IHP

Part#: E4129

Catalog#: E4129

Weight: 2046 lb

Specifications


Phase Phase: 3 Output HP Output HP: 200 Hp
Output KW Output KW: 149.2 kW Voltage Voltage: 460 V
Speed Speed: 1190 rpm Service Factor Service Factor: 1.15
Frame Frame: 449T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 95.4 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 240 A
Duty Duty: Continuous Insulation Class Insulation Class: F
CSA CSA: Y
Poles Poles: 6 Rotation Rotation: Reversible Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 6319
Opp Drive End Bearing Opp Drive End Bearing: 6318 Frame Length Frame Length: 19.20 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1190 rpm
Voltage Voltage: 460 V Output KW Output KW: 149.2 kW
Output HP Output HP: 200 Hp Frame Size Frame Size: 449
Efficiency Efficiency: 95.4 % Weight Weight: 2046.00 LB

Efficiency


Information not available at the moment. Please check back later!