MODEL-IHP

Part#: E414

Catalog#: E414

Weight: 210 lb

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 1170 rpm Service Factor Service Factor: 1.15
Frame Frame: S254T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 88.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 22.6/11.3 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 6 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 309 Opp Drive End Bearing Opp Drive End Bearing: 207
Frame Length Frame Length: 13 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1170 rpm
Connection Drawing Connection Drawing: 80022802.PCX Voltage Voltage: 230/460 V
Output KW Output KW: 5.6 kW Output HP Output HP: 7.50 Hp
Frame Size Frame Size: 254 Efficiency Efficiency: 88.5 %
Frame Prefix Frame Prefix: S Weight Weight: 210.00 LB
UPC UPC: 786674052612

Efficiency


Information not available at the moment. Please check back later!