MODEL-IHP
MODEL-IHP
Part#: E496
Catalog#: E496
Weight: 240 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.5 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1175 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S254T | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 90.2 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 21.0/10.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 6 | Rotation | Rotation: Counterclockwise |
Drive End Bearing | Drive End Bearing: 309 | Opp Drive End Bearing | Opp Drive End Bearing: 207 |
Frame Length | Frame Length: 13 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1175 rpm |
Connection Drawing | Connection Drawing: 80022802.PCX | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 254 | Efficiency | Efficiency: 90.2 % |
Frame Prefix | Frame Prefix: S | Weight | Weight: 240.00 LB |
UPC | UPC: 786674052742 |
Efficiency
Information not available at the moment. Please check back later!