MODEL-IHP

Part#: E5001

Catalog#: E5001

Weight: 312 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 230/460 V
Speed Speed: 3525 rpm Service Factor Service Factor: 1.15
Frame Frame: S284TS Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 91 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 72.0/36.0 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Drive End Bearing Drive End Bearing: 213 Opp Drive End Bearing Opp Drive End Bearing: 207
Frame Length Frame Length: 14 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Speed Speed: 3525 rpm
Connection Drawing Connection Drawing: 80022801.PCX Voltage Voltage: 230/460 V
Output KW Output KW: 22.4 kW Output HP Output HP: 30 Hp
Frame Size Frame Size: 284 Efficiency Efficiency: 91 %
Frame Prefix Frame Prefix: S Weight Weight: 312.00 LB
UPC UPC: 786674052766

Efficiency


Information not available at the moment. Please check back later!