MODEL-IHP

Part#: E5002R

Catalog#: E5002R

Weight: 328 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 29.8 kW Voltage Voltage: 230/460 V
Speed Speed: 3520 rpm Service Factor Service Factor: 1.15
Frame Frame: S286TS Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 91.7 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 91.0/45.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 213sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 14 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Speed Speed: 3520 rpm
Connection Drawing Connection Drawing: 80022801.PCX Voltage Voltage: 230/460 V
Output KW Output KW: 29.8 kW Output HP Output HP: 40 Hp
Frame Size Frame Size: 286 Efficiency Efficiency: 91.7 %
Frame Prefix Frame Prefix: S Weight Weight: 328.00 LB
UPC UPC: 786674019233

Efficiency


Information not available at the moment. Please check back later!