MODEL-IHP

Part#: E5005

Catalog#: E5005

Weight: 242 lb

Specifications


Phase Phase: 3 Output HP Output HP: 25 Hp
Output KW Output KW: 18.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: S284TC Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 91.7 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 60.6/30.3 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 311sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 14 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 18.7 kW
Output HP Output HP: 25 Hp Frame Size Frame Size: 284
Efficiency Efficiency: 91.7 % Frame Prefix Frame Prefix: S
Weight Weight: 242.00 LB

Efficiency


Information not available at the moment. Please check back later!