MODEL-IHP

Part#: E586

Catalog#: E586

Weight: 323 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 230/460 V
Speed Speed: 1180 rpm Service Factor Service Factor: 1.15
Frame Frame: 284T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 92.4 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 39.2/19.6 A
Duty Duty: Continuous Insulation Class Insulation Class: F
CSA CSA: Y
Poles Poles: 6 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 311
Opp Drive End Bearing Opp Drive End Bearing: 210 Frame Length Frame Length: 8 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1180 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 11.2 kW
Output HP Output HP: 15 Hp Frame Size Frame Size: 284
Efficiency Efficiency: 92.4 % Weight Weight: 323.00 LB

Efficiency


Information not available at the moment. Please check back later!