MODEL-IHP

Part#: E600

Catalog#: E600

Weight: 572 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 29.8 kW Voltage Voltage: 230/460 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 324T Efficiency Efficiency: 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 95/47.5 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6312
Opp Drive End Bearing Opp Drive End Bearing: 6312
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 29.8 kW
Output HP Output HP: 40 Hp Frame Size Frame Size: 324
Efficiency Efficiency: 93 % Weight Weight: 572.00 LB

Efficiency


Information not available at the moment. Please check back later!