MODEL-IHP

Part#: E601

Catalog#: E601

Weight: 616 lb

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37.3 kW Voltage Voltage: 230/460 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 326T Efficiency Efficiency: 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 118/59 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 312
Opp Drive End Bearing Opp Drive End Bearing: 312
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 37.3 kW
Output HP Output HP: 50 Hp Frame Size Frame Size: 326
Efficiency Efficiency: 93 % Weight Weight: 616.00 LB

Efficiency


Information not available at the moment. Please check back later!