MODEL-IHP

Part#: E608R

Catalog#: E608R

Weight: 367 lb

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 29.8 kW Voltage Voltage: 200 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1.15
Frame Frame: D324T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 93 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 113 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Drive End Bearing Drive End Bearing: 312sf Opp Drive End Bearing Opp Drive End Bearing: 210sf
Frame Length Frame Length: 15.50 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1760 rpm
Connection Drawing Connection Drawing: 80022803.PCX Voltage Voltage: 200 V
Output KW Output KW: 29.8 kW Output HP Output HP: 40 Hp
Frame Size Frame Size: 324 Efficiency Efficiency: 93 %
Frame Prefix Frame Prefix: D Weight Weight: 367.00 LB

Efficiency


Information not available at the moment. Please check back later!