MODEL-IHP

Part#: E631

Catalog#: E631

Weight: 567 lb

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37.3 kW Voltage Voltage: 575 V
Speed Speed: 1775 rpm Service Factor Service Factor: 1.15
Frame Frame: 326T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 46 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Output HP Output HP: 50 Hp Output KW Output KW: 37.3 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1775 rpm
Voltage Voltage: 575 V Frame Size Frame Size: 326
Weight Weight: 567.00 LB

Efficiency


Information not available at the moment. Please check back later!