MODEL-IHP

Part#: E720

Catalog#: E720

Weight: 952 lb

Specifications


Phase Phase: 3 Output HP Output HP: 60 Hp
Output KW Output KW: 44.8 kW Voltage Voltage: 230/460 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 364T Efficiency Efficiency: 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 144/72 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6314
Opp Drive End Bearing Opp Drive End Bearing: 6312
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1785 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 44.8 kW
Output HP Output HP: 60 Hp Frame Size Frame Size: 364
Efficiency Efficiency: 95 % Weight Weight: 952.00 LB

Efficiency


Information not available at the moment. Please check back later!