MODEL-IHP

Part#: E756

Catalog#: E756

Weight: 1166 lb

Specifications


Phase Phase: 3 Output HP Output HP: 125 Hp
Output KW Output KW: 93.3 kW Voltage Voltage: 460 V
Speed Speed: 3575 rpm Service Factor Service Factor: 1.15
Frame Frame: 404TS Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 139 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6313
Opp Drive End Bearing Opp Drive End Bearing: 6313
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Speed Speed: 3575 rpm
Voltage Voltage: 460 V Output KW Output KW: 93.3 kW
Output HP Output HP: 125 Hp Frame Size Frame Size: 404
Efficiency Efficiency: 94.1 % Weight Weight: 1166.00 LB

Efficiency


Information not available at the moment. Please check back later!