MODEL-IHP

Part#: E791

Catalog#: E791

Weight: 781 lb

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 230/460 V
Speed Speed: 3570 rpm Service Factor Service Factor: 1.15
Frame Frame: 365TS Efficiency Efficiency: 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 168/84 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6312
Opp Drive End Bearing Opp Drive End Bearing: 6312
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Speed Speed: 3570 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 56 kW
Output HP Output HP: 75 Hp Frame Size Frame Size: 365
Efficiency Efficiency: 93.6 % Weight Weight: 781.00 LB

Efficiency


Information not available at the moment. Please check back later!