MODEL-IHP

Part#: E8002

Catalog#: E8002

Weight: 93 lb

Specifications


Phase Phase: 3 Output HP Output HP: 1.5 Hp
Output KW Output KW: 1.1 kW Voltage Voltage: 230/460 V
Speed Speed: 1165 rpm Service Factor Service Factor: 1.15
Frame Frame: 182T Efficiency Efficiency: 87.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 4.4/2.2 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 205
Opp Drive End Bearing Opp Drive End Bearing: 204
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1165 rpm
Voltage Voltage: 230/460 V Output KW Output KW: 1.1 kW
Output HP Output HP: 1.50 Hp Frame Size Frame Size: 182
Efficiency Efficiency: 87.5 % Weight Weight: 93.00 LB

Efficiency


Information not available at the moment. Please check back later!