MODEL-IHP

Part#: E859

Catalog#: E859

Weight: 2076 lb

Specifications


Phase Phase: 3 Output HP Output HP: 150 Hp
Output KW Output KW: 111.9 kW Voltage Voltage: 460 V
Speed Speed: 1195 rpm Service Factor Service Factor: 1.15
Frame Frame: 447T Efficiency Efficiency: 95.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 177 A Duty Duty: Continuous
Insulation Class Insulation Class: B
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: Nu318
Opp Drive End Bearing Opp Drive End Bearing: 6318
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1195 rpm
Voltage Voltage: 460 V Output KW Output KW: 111.9 kW
Output HP Output HP: 150 Hp Frame Size Frame Size: 447
Efficiency Efficiency: 95.4 % Weight Weight: 2076.00 LB

Efficiency


Information not available at the moment. Please check back later!