MODEL-IHP

Part#: E911

Catalog#: E911

Weight: 890 lb

Specifications


Phase Phase: 3 Output HP Output HP: 60 Hp
Output KW Output KW: 44.8 kW Voltage Voltage: 230/460 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 364TS Efficiency Efficiency: 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 140/70 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6314
Opp Drive End Bearing Opp Drive End Bearing: 6312
Output HP Output HP: 60 Hp Output KW Output KW: 44.8 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Speed Speed: 1785 rpm
Voltage Voltage: 230/460 V Frame Size Frame Size: 364
Efficiency Efficiency: 95 % Weight Weight: 890.00 LB

Efficiency


Information not available at the moment. Please check back later!