MODEL-IHP

Part#: E927

Catalog#: E927

Weight: 222 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 575 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1.15
Frame Frame: S254T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 93 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 15.1 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 309sf Opp Drive End Bearing Opp Drive End Bearing: 207sf
Frame Length Frame Length: 13 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Voltage Voltage: 575 V Output KW Output KW: 11.2 kW
Output HP Output HP: 15 Hp Frame Size Frame Size: 254
Efficiency Efficiency: 93 % Frame Prefix Frame Prefix: S
Weight Weight: 222.00 LB UPC UPC: 786674052940

Efficiency


Information not available at the moment. Please check back later!