Obsolete in the US, replaced by 132433.00 - ..3HP..3515RPM.182TC.TEFC.208-230/460V.3PH.60HZ.CONTINUOUS.40C.1.15SF.C FACE.C182T34FC6A.............

Obsolete in the US, replaced by 132433.00 - ..3HP..3515RPM.182TC.TEFC.208-230/460V.3PH.60HZ.CONTINUOUS.40C.1.15SF.C FACE.C182T34FC6A.............
Part#: G131513.00
Catalog#: G131513.00
Model#: C182T34FC6A A
Weight: 66 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3515 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.6/3.8 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.72 Ohms | Mounting | Mounting: Round |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: T |
Assembly/Box Mounting | Assembly/Box Mounting: VERIFY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 7.6/3.8 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3515 rpm | Connection Drawing | Connection Drawing: 005010.01 |
Outline Drawing | Outline Drawing: 035518-850 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 85.5 % |
Weight | Weight: 66.00 LB | UPC | UPC: 691720002049 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.30 | 25%: 1.62 | 50%: 2.35 | 75%: 3.05 | 100%: 3.85 | 125%: 4.67 | 150%: 5.51 |
% of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 0.80 | 50%: 1.50 | 75%: 2.10 | 100%: 2.74 | 125%: 3.38 | 150%: 4.02 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.2 | 50%: 76.1 | 75%: 80.8 | 100%: 82.3 | 125%: 82.9 | 150%: 83.0 |
% of Rated Load: Power Factor (%) | 0%: 24.5 | 25%: 62.1 | 50%: 79.6 | 75%: 86.6 | 100%: 89.0 | 125%: 90.5 | 150%: 91.4 |
% of Rated Load: Speed (RPM) | 0%: 3,596 | 25%: 3,581 | 50%: 3,562 | 75%: 3,544 | 100%: 3,526 | 125%: 3,505 | 150%: 3,483 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 47.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.30 | 75%: 3.40 | 100%: 4.50 | 125%: 5.60 | 150%: 6.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 33.40 | Current (%): | Torque (ft-lbs): 11.60 | Torque (%): 258.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 16.80 | Torque (%): 373.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 3.80 | Current (%): | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 11.20 | Torque (%): 249.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!